[Consolidated Type]Cleat Rubber Mat EA997TC-5

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material …Rubber substitute
・Superior Abrasion Resistance And Weather Resistance.
・Perfect For Slip Prevention At Work Sites.
・Size (mm) …523×523
・Thickness …5