(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Anti-Fatigue Mat (With Holes)

Anti-Fatigue Mat (With Holes)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 2,466.36 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA997RY-106
EA997RY-107
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Weight

฿ 2,466.36

MAT 1 Piece(s) 6 Day(s) 450×750mm Approx. 680 g

฿ 7,851.00

MAT 1 Piece(s) 13 Day(s) 750×900mm Approx. 1,400 g

Basic Specifications

  • Materials
    NBR, polyurethane
  • Color
    Black
  • Thickness
    Approx. 17 mm
  • Heat Resistance
    200°C within 1 minute
  • Tensile Strength
    11 kg/cm2
  • Weather Resistance
    Good
  • Hardness
    8° to 15°
  • Tear strength
    4.1 kg/m2
  • Cell Structure
    Closed
  • Product Detail Type
    Anti-Fatigue Mat (With Holes)

Product Description

·It effectively absorbs and disperses body pressure and reduces fatigue during standing work.
·It is strong against water and oil
·With a large frictional force, it is not slippery.
·It is ideal for floor protection and tool holders.
·It blocks the cold air from the floor. It prevents your feet from getting cold and allows you to work warmly.
·It has excellent oil resistance and weather resistance with antibacterial agent.
·It has strong tensile strength and excellent thermal stability.
·Embossing improves anti-slip effect.
·Inclined 45° edge cutting to prevent tripping

Part Number
EA997RY-106
EA997RY-107
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Weight

฿ 2,466.36

MAT 1 Piece(s) 6 Day(s) 450×750mm Approx. 680 g

฿ 7,851.00

MAT 1 Piece(s) 13 Day(s) 750×900mm Approx. 1,400 g

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1