(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
EA997RL-10A |
EA997RL-11 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color | Weight |
---|---|---|---|---|---|---|---|
฿ 10,811.31 |
MAT | 1 Piece(s) | 6 Day(s) | Green | 1 m2, approx. 650 g | ||
฿ 10,582.06 |
MAT | 1 Piece(s) | 6 Day(s) | Gray | Approx. 650 g per m2 |
·It powerfully absorbs oil in the factory and prevents it from seeping out to the floor or slipping.
· It is a disposable type.
Part Number |
---|
EA997RL-10A |
EA997RL-11 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color | Weight |
---|---|---|---|---|---|---|---|
฿ 10,811.31 |
MAT | 1 Piece(s) | 6 Day(s) | Green | 1 m2, approx. 650 g | ||
฿ 10,582.06 |
MAT | 1 Piece(s) | 6 Day(s) | Gray | Approx. 650 g per m2 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?