(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Strong Adhesive Mat Sheet (Antistatic Type)

Strong Adhesive Mat Sheet (Antistatic Type)

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA997RE-13

  • Size
    600×900mm
  • Materials
    Polyethylene film
  • Color
    Transparent
  • Details 1
    60 sheets (thickness 3.6 mm)
  • Product Detail Type
    Strong Adhesive Mat Sheet (Antistatic Type)
Part Number
EA997RE-13
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 7,666.20

MAT 1 Piece(s) 6 Day(s)

Basic Specifications

  • Size
    600×900mm
  • Materials
    Polyethylene film
  • Color
    Transparent
  • Details 1
    60 sheets (thickness 3.6 mm)
  • Product Detail Type
    Strong Adhesive Mat Sheet (Antistatic Type)

Product Description

·Frames of EA997RE-11B and -12B should be used for this product.
·It is a dust-removing adhesive sheet with a serial number that can be used by peeling it off one by one when it gets dirty.
·A special adhesive on the surface prevents dust and dirt attached to the soles of shoes from penetrating.

Specifications of EA997RE-13

  • Size
    600×900mm
  • Materials
    Polyethylene film
  • Color
    Transparent
  • Details 1
    60 sheets (thickness 3.6 mm)
  • Product Detail Type
    Strong Adhesive Mat Sheet (Antistatic Type)
Part Number
EA997RE-13
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 7,666.20

MAT 1 Piece(s) 6 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1