(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cushion Sheet

Cushion Sheet

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 2,694.18 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
EA997RB-41
EA997RB-42
EA997RB-46
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Thickness Length Example of Use Weight

฿ 2,694.18

MAT 1 Piece(s) 6 Day(s) 2.3mm 2m In the hallway etc. Approx. 3 kg

฿ 6,034.99

MAT 1 Piece(s) 8 Day(s) 5mm 2m For floors with a lot of foot traffic, etc. approx. 5.4 kg

฿ 6,652.33

MAT 1 Piece(s) 6 Day(s) 2.3mm 5m In the hallway etc. approx. 7.5 kg

Basic Specifications

  • Materials
    PVC
  • Color
    Green
  • Width
    1m
  • Product Detail Type
    Cushion Sheet

Product Description

·It has excellent cushioning, safety, and heat retention.
·The PVC foamed sheet used for the base has excellent heat insulation and prevents it from getting cold from the floor.

Part Number
EA997RB-41
EA997RB-42
EA997RB-46
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Thickness Length Example of Use Weight

฿ 2,694.18

MAT 1 Piece(s) 6 Day(s) 2.3mm 2m In the hallway etc. Approx. 3 kg

฿ 6,034.99

MAT 1 Piece(s) 8 Day(s) 5mm 2m For floors with a lot of foot traffic, etc. approx. 5.4 kg

฿ 6,652.33

MAT 1 Piece(s) 6 Day(s) 2.3mm 5m In the hallway etc. approx. 7.5 kg

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1