(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Anti-Fatigue / Anti-Slip Mat

Anti-Fatigue / Anti-Slip Mat

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 2,554.57 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA997R-101
EA997R-103
EA997R-105
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Weight

฿ 2,554.57

MAT 1 Piece(s) 6 Day(s) 600×900mm 2.2 kg

฿ 5,080.29

MAT 1 Piece(s) 6 Day(s) 900×1200mm 4.4 kg

฿ 7,527.40

MAT 1 Piece(s) 6 Day(s) 900×1800mm 6.6 kg

Basic Specifications

  • Materials
    PVC
  • Color
    Green
  • Thickness
    5.5mm
  • Product Detail Type
    Anti-Fatigue / Anti-Slip Mat

Product Description

·Application: Anti-fatigue and anti-slip mat. At the foot of workplaces such as assembly lines, factories, and kitchens
·The open structure does not leave dirt such as earth and sand on the surface and maintenance is easy.
·It is a thin type that does not interfere with the hinged door.

Part Number
EA997R-101
EA997R-103
EA997R-105
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Weight

฿ 2,554.57

MAT 1 Piece(s) 6 Day(s) 600×900mm 2.2 kg

฿ 5,080.29

MAT 1 Piece(s) 6 Day(s) 900×1200mm 4.4 kg

฿ 7,527.40

MAT 1 Piece(s) 6 Day(s) 900×1800mm 6.6 kg

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1