Transparent Waste Basket [General Waste] EA995CA-16A

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Capacity…60L
・Material…PET(52 to 53% recycled material used)
・Dim.…348 x 445 x 770(H)mm
・Color cap cannot be removed.
・Completely transparent pail allowing clear identification of the contents
・Color cap…Red
・Application…For general use