Waste Cart EA995AA-212

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Material-Frame: metal frame, bag: vinyl (internal polyester・PVC coating)
    ・Caster size-Dia.76mm(silent design)
    ・Folded width-114mm
    ・Maximum loading weight-99.8kg
    ・Color-Black
    ・Can be folded as much as 75%, which allows you to store it easily and efficiently after using.
    ・It is highly durable, withstands high load and has excellent operability, so it can be used in various places.
    ・It can be easily attached with a hook-and-loop fastener.
    ・Usable in for 150L x 2 pcs
    ・Size-612x 907 x 864(H)mm

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat