Wheel Dolly EA993RD-9

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Capacity-204kg
・Length-1,380mm
・Weight-10.2kg
・Width-775mm
・Partially assembled by customer
・Steel
・Compatible tire dim.-19.5 to 24.5
・The wide roller section allows even a 355mm-wide tire to be moved.