(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Jack With Clips

Jack With Clips

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

Specifications of EA993LV-5

  • Head Load
    10 t
  • Weight
    17.8 kg
  • Stroke
    120mm
  • Clip Load
    5 t
  • Highest Clip Position (h1)
    142mm
  • Base Size (W × I)
    182×262mm
  • Product Detail Type
    Jack With Clips
  • Head Lowest Position (H)
    290mm
  • Clip Size (W1 × l1)
    75×57mm
  • Head Highest Position (H1)
    410mm
  • Lowest Position of Clip (h)
    22mm
Part Number
EA993LV-5 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 35,522.00

฿ 26,080.25

CYLINDER 1 Piece(s) 22 Day(s)

Basic Specifications

  • Head Load
    10 t
  • Weight
    17.8 kg
  • Stroke
    120mm
  • Clip Load
    5 t
  • Highest Clip Position (h1)
    142mm
  • Base Size (W × I)
    182×262mm
  • Product Detail Type
    Jack With Clips
  • Head Lowest Position (H)
    290mm
  • Clip Size (W1 × l1)
    75×57mm
  • Head Highest Position (H1)
    410mm
  • Lowest Position of Clip (h)
    22mm

Product Description

·Since the handle socket rotates 180 degrees, it can be operated by avoiding obstacles.
·It is widely used for disaster prevention equipment, disaster recovery, rental and leasing.

Specifications of EA993LV-5

  • Head Load
    10 t
  • Weight
    17.8 kg
  • Stroke
    120mm
  • Clip Load
    5 t
  • Highest Clip Position (h1)
    142mm
  • Base Size (W × I)
    182×262mm
  • Product Detail Type
    Jack With Clips
  • Head Lowest Position (H)
    290mm
  • Clip Size (W1 × l1)
    75×57mm
  • Head Highest Position (H1)
    410mm
  • Lowest Position of Clip (h)
    22mm
Part Number
EA993LV-5 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 35,522.00

฿ 26,080.25

CYLINDER 1 Piece(s) 22 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1