Hydraulic Pantograph Jack EA993LA-1B

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Capacity-1t
・Max. lifting height-380mm
・Minimum height-140mm
・Lifting width-240mm
・Weight-6.6kg(excluding handle)
・Size-384(W)x130(D)x140(H)mm
・Handle length-300mm
・Oil-75cc
・Usage oil-ISOVG10
・Use environment--10 to +60 Celsius degrees
・Handle operation power-300N
・Can be jacked up easily with oil pressure.
・With overload valve
・Accessories-Manual