1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rescue Set EA993EC

HYDRAULIC PUMP

Rescue Set EA993EC
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 188,054.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】

・Jack (10t)
・Wedge
・Hand pump
・Plunger head
・Head with rubber
・V-type head
・Wedge-type head
・Flat base
・For plunger
・For ram
・Connector
・Lock pin
・Attachment tube (125, 250, 500, 750mm)
・Tube joint
・Connector joint
・Female joint
・Metal case
・The jack is available in the sideways-facing. It's sideways and in a case of use, special, the flat type base, another Please buy.

Part Number
EA993EC SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 188,054.00

฿ 134,308.17

HYDRAULIC PUMP 1 Piece(s) 17 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA993EC in the Rescue Set EA993EC series.