(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Hydraulic Jack (2, 4 t / With Case)

Hydraulic Jack (2, 4 t / With Case)

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA993BA-2

  • Product Type
    Jack
  • Weight (kg)
    2.5
  • Product Detail Type
    Hydraulic Jack (2, 4 t / With Case)
  • Size (mm)
    94(W)×94(D)×181(H)
  • Minimum High
    181mm
  • Maximum Lift
    345mm
  • Handle
    Length: 340 mm (when 2 handles are connected), diameter: Approx. 21.5 mm
  • Lifting Capacity(kN (t))
    20(2)
Part Number
EA993BA-2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,184.00

HYDRAULIC JACK 1 Piece(s) 22 Day(s)

Basic Specifications

  • Product Type
    Jack
  • Weight (kg)
    2.5
  • Product Detail Type
    Hydraulic Jack (2, 4 t / With Case)
  • Size (mm)
    94(W)×94(D)×181(H)
  • Minimum High
    181mm
  • Maximum Lift
    345mm
  • Handle
    Length: 340 mm (when 2 handles are connected), diameter: Approx. 21.5 mm
  • Lifting Capacity(kN (t))
    20(2)

Product Description

[Features]
·Comes with a convenient case for storage and portability.
·Receipt Size: BA-2/⌀20mm, BA-4/⌀27mm

Specifications of EA993BA-2

  • Product Type
    Jack
  • Weight (kg)
    2.5
  • Product Detail Type
    Hydraulic Jack (2, 4 t / With Case)
  • Size (mm)
    94(W)×94(D)×181(H)
  • Minimum High
    181mm
  • Maximum Lift
    345mm
  • Handle
    Length: 340 mm (when 2 handles are connected), diameter: Approx. 21.5 mm
  • Lifting Capacity(kN (t))
    20(2)
Part Number
EA993BA-2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,184.00

HYDRAULIC JACK 1 Piece(s) 22 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1