Wheel Pan for Truck EA992DB-1

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Capacity-2.6L
・Material-Polypropylene
・Dim.-345(L) x 187(W) x 152(H)mm
・Compatible dim.-Rim with a dia. of 350mm or larger
・Receive oil with this product when repairing wheels.