Washing Sieve[Stainless steel] EA992CK-75

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Stainless steel (SUS304)
・Handle length-100mm
・With front grip (25X60mm)
・Sieve dia.(mm)-250
・Wire diameter-0.42mm
・Mesh shape-12 mesh