Washing Sieve[Stainless Steel] EA992CH-103

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material …Stainless (SUS304)
・Sieve Dia …340mm
・…(The wire diameter )/(Mesh Shape )0.20mm/40Mesh 、0.36mm/16Mesh 、0.42mm/8Mesh
・Qty. Per Unit …3 Piece