(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Washing basket/square type (Stainless Steel)

Washing basket/square type (Stainless Steel)

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA992CF-6

  • Materials
    Stainless steel (18-8)
  • Size
    400(W)×200(D)×200(H)mm
  • Mesh Opening
    5mm
  • Mesh
    4
  • Wire diameter
    0.8mm
  • Product Detail Type
    Washing basket/square type (Made of Stainless Steel)
  • Details 1
    The handle is foldable
  • Weight
    1020g
Part Number
EA992CF-6
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 4,271.12

WASHER 1 Piece(s) Quote

Basic Specifications

  • Materials
    Stainless steel (18-8)
  • Size
    400(W)×200(D)×200(H)mm
  • Mesh Opening
    5mm
  • Mesh
    4
  • Wire diameter
    0.8mm
  • Product Detail Type
    Washing basket/square type (Made of Stainless Steel)
  • Details 1
    The handle is foldable
  • Weight
    1020g

Product Description

[Features]
·A square, stainless steel cleaning basket
·The handle is foldable for easy use.

Specifications of EA992CF-6

  • Materials
    Stainless steel (18-8)
  • Size
    400(W)×200(D)×200(H)mm
  • Mesh Opening
    5mm
  • Mesh
    4
  • Wire diameter
    0.8mm
  • Product Detail Type
    Washing basket/square type (Made of Stainless Steel)
  • Details 1
    The handle is foldable
  • Weight
    1020g
Part Number
EA992CF-6
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 4,271.12

WASHER 1 Piece(s) Quote

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1