Polyethylene Bucket (with Scale) EA991PC-20

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Dim.-Dia. 300 x 370(H)mm
・Capacity-20L
・When mixing medicines, wear a mask and gloves.
・Material-Polyethylene
・Scale-5L, 10L, 15L/4QT, 8QT, 12QT, 16QT, 20QT(QT=0.95L)
・With lid