Measuring Cup (Heat Resistant) EA991KA-37

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-AS resin
・Wide-mouthed for visibility of the scale from above
・Capacity…500ml
・Dim. (mm)…158 x 96 x 110(H)
・Heat-resistant temperature-100 degrees Celsius.