Liquid Level Gauge for Drum EA991JG-10

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Steel structure with glass pipe
・Only -10 equipped with a tap (with an anti-internal-fire device)
・Full length…519mm
・Mounting screw…3/4NPT
・With 3/4 T-type fitting
・Specs…With a tap