(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA991HB-30A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 9,002.00 |
OIL CASE | 1 Piece(s) | 22 Day(s) |
【Product Specifications】
・For liquid fuel
・Conforming to TUV/UN.
・The Fire Services Act compliant
・Volume-20L
・Size-345(W)x160(D)x475(H)mm
・Weight-About 4.1kg
・Nozzle size-Dia.21x295(L)mm
・Material-Fuel cans:steel steel(paint finish), Nozzle:steel and resinAccessories-Flexible nozzle
・With safety lock
・ Equipped with mesh to remove impurities in nozzle
・The connection part with the fuel can is provided with a hook, and a packing is attached in order to improve the degree of adhesion.
Part Number |
---|
EA991HB-30A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 9,002.00 |
OIL CASE | 1 Piece(s) | 22 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?