(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA991HB-22A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 6,222.00 |
OIL CASE | 1 Piece(s) | 22 Day(s) |
【Product Specifications】
・For liquid fuel
・Conforming to TUV/UN.
・The Fire Services Act compliant
・Material-Steel plate(paint finish)
・With safety lock
・ The can inner surface is also coated.
・Insertable hose dia.-dia.21mm
・Volume-20L
・Size-345x160x475(H)mm
・Weight-3.8kg
・ The can inner surface is also coated.
・Nozzle is sold separately. Please use EA991HB-20A.
Part Number |
---|
EA991HB-22A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 6,222.00 |
OIL CASE | 1 Piece(s) | 22 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?