Grease Nipple Set [Metric] EA991CX-43

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・150-pc set of M6, M8, and M10 nipples
・Material-Alloy steel
・Screw dim.M6 x 1.0,Straight 40 pcs,90°18 pcs
・Screw dim.M8 x 1.0,Straight 18 pcs,90°18 pcs
・Screw dim.M8 x 1.25,Straight 10 pcs,90°10 pcs
・Screw dim.M10 x 1.0,Straight 18 pcs,90°18 pcs