Grease Nipple Set EA991CX-42

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・110-pc set of UNF1/4 and PF1/8 nipples
・Material-Alloy steel
・110-pc set of UNF1/4 and PF1/8 nipples
・Material-Alloy steel
・Screw dim.UNF1/4",Straight 30 pcs,45°15 pcs,90°15 pcs
・Screw dim.PF1/8",Straight 20 pcs,45°15 pcs,90°15pcs