Grease Pump Adapter Set EA991CX-13

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・For PRESSOL
    ・230mm flexible hose x 3 pcs, 150mm straight pipe x 5 pcs, 150mm angle pipe x 5 pcs
    ・Hydraulic coupler x 5 pcs, Precision hydraulic coupler x 5 pcs, Coupler for button head nipples-For 22mm x 1 pc, For 16mm x 3 pcs, Slide type for 16mm x 3 pcs, For 10mm x 3 pcs, Tapered nozzle x 5 pcs, Universal coupler push type x 5 pcs, Universal coupler x 5 pcs
    ・Replacement grease recharging plug for grease guns x 5 pcs
    ・Replacement rubber ring for grease guns x5 pcs
    ・90° angle conversion adapter x 3 pcs
    ・Size conversion adapter (female G1/8 x male M10 x 5 pcs)

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat