(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

L-Shaped Oil Cup

L-Shaped Oil Cup

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA991CW-42

  • Thread Size
    R1/8”
  • Materials
    Brass (nickel plating)
  • Size
    10 mm (body diameter) × 20.5 mm (Height)
Part Number
EA991CW-42
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 219.00

OIL 1 Piece(s) 22 Day(s)

Basic Specifications

  • Thread Size
    R1/8”
  • Materials
    Brass (nickel plating)
  • Size
    10 mm (body diameter) × 20.5 mm (Height)

Product Description

[Features]
・ It is a refueling port dedicated for oil
·The lid closes with a spring

Specifications of EA991CW-42

  • Thread Size
    R1/8”
  • Materials
    Brass (nickel plating)
  • Size
    10 mm (body diameter) × 20.5 mm (Height)
Part Number
EA991CW-42
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 219.00

OIL 1 Piece(s) 22 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1