(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Glass Oiler EA991CV-34

Glass Oiler EA991CV-34

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA991CV-34

  • Materials
    Brass (brass bar), acrylic
  • Specifications
    Filter mesh size: Wire Diameter: 0.14 mm 40 mesh
  • Screw Size
    G3/8
  • Capacity
    531 ml
  • Body Diameter
    100mm
  • Product Detail Type
    Oiler (Glass / Acrylic)
Part Number
EA991CV-34
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,904.76

OIL 1 Piece(s) 5 Day(s)

Basic Specifications

  • Materials
    Brass (brass bar), acrylic
  • Specifications
    Filter mesh size: Wire Diameter: 0.14 mm 40 mesh
  • Screw Size
    G3/8
  • Capacity
    531 ml
  • Body Diameter
    100mm
  • Product Detail Type
    Oiler (Glass / Acrylic)

Product Description

【Product Specifications】
・Material-Brass and acrylic
・Screw dim.…G3/8
・Content…531ml
・Body dia.…100mm

Specifications of EA991CV-34

  • Materials
    Brass (brass bar), acrylic
  • Specifications
    Filter mesh size: Wire Diameter: 0.14 mm 40 mesh
  • Screw Size
    G3/8
  • Capacity
    531 ml
  • Body Diameter
    100mm
  • Product Detail Type
    Oiler (Glass / Acrylic)
Part Number
EA991CV-34
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,904.76

OIL 1 Piece(s) 5 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1