Oil Pump EA991CR-8

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・For extracting engine oil etc.
・You can use it in both air type and manual.
・Volume-9L
・Air pressure-0.48 to 1.17MPa
・Size-320(W)x220(D)x610(H)mm
・Weight-3.9kg
・Accessories-1.1m inlet probe(dia.6mm・dia.10mm), 1.1m inlet hose (dia.8mm)