(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

500 ml grease pump EA991CN series

500 ml grease pump EA991CN series

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 2,945.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
EA991CN-2
EA991CN-3
EA991CN-4
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Type Details 1 Included Nozzle Extruded Parts Discharge Volume / 1 Stroke Cylinder Air Bleeding Valve Grease Handle

฿ 2,945.00

GREASE GUN 1 Piece(s) 22 Day(s) [Accessories] Pro standard - 150 mm steel nozzle with coupler flat plate + rubber 1.5g 500ml steel Included Hand-filled cartridges are EA991C-9 and -10. (NLGI-1 to 2) Plastic

฿ 3,734.00

GREASE GUN 1 Piece(s) 22 Day(s) [Accessories] pro hard - 150 mm steel nozzle with coupler flat plate + rubber 1.6g 500ml alloy steel Included Hand-filled cartridges are EA991C-9 and -10. (NLGI-1 to 2) Rubber

฿ 4,297.00

GREASE GUN 1 Piece(s) 22 Day(s) [Accessories] pro hard Flexible Hose Type 450 mm flexible hose - 1.6g 500ml alloy steel - NLGI-1 to 2 hand-filled cartridges are EA991C-9, -10 -

Basic Specifications

  • Compatible Grease
    Cartridge grease hand-packed grease
  • Cylinder Length
    300mm
  • Compatible Adapter
    EA991CN-300, -450, -900EA991CN-111, -112, -113EA991CN-101, -102, -103, -104EA991CN-106, -107, -108

Product Description

·-2: The piston for discharging does not wobble, so pressure can be applied reliably.
·-3: It is neither too light nor too heavy, allowing for stable grease discharge.
·-4: -3 flexible hose type
·Some grease may not be used even with compatible NLGI.

Part Number
EA991CN-2
EA991CN-3
EA991CN-4
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Type Details 1 Included Nozzle Extruded Parts Discharge Volume / 1 Stroke Cylinder Air Bleeding Valve Grease Handle

฿ 2,945.00

GREASE GUN 1 Piece(s) 22 Day(s) [Accessories] Pro standard - 150 mm steel nozzle with coupler flat plate + rubber 1.5g 500ml steel Included Hand-filled cartridges are EA991C-9 and -10. (NLGI-1 to 2) Plastic

฿ 3,734.00

GREASE GUN 1 Piece(s) 22 Day(s) [Accessories] pro hard - 150 mm steel nozzle with coupler flat plate + rubber 1.6g 500ml alloy steel Included Hand-filled cartridges are EA991C-9 and -10. (NLGI-1 to 2) Rubber

฿ 4,297.00

GREASE GUN 1 Piece(s) 22 Day(s) [Accessories] pro hard Flexible Hose Type 450 mm flexible hose - 1.6g 500ml alloy steel - NLGI-1 to 2 hand-filled cartridges are EA991C-9, -10 -

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1