(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Needle Adapter for Grease Pump

Needle Adapter for Grease Pump

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 339.42 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA991CN-111
EA991CN-112
EA991CN-113
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall length Tip diameter Specifications Needle size Compatible Grease Pump

฿ 799.99

GREASE GUN 1 Piece(s) 5 Day(s) 120mm - Needle (Inner diameter × Outer diameter × Length) 0.8×4.0×32mm EA991CN-2, -3, -4, -6, -10 (Bite type coupler), EA991CN series (Bite type coupler)

฿ 853.26

GREASE GUN 1 Piece(s) 5 Day(s) 175mm 6.2mm long needle (Inner diameter × Outer diameter × Length) 0.8 × 6.2 × 100 mm EA991CN-2, -3, -4, -6, -10 (Bite type coupler)

฿ 339.42

GREASE GUN 1 Piece(s) 5 Day(s) 73mm 1.7mm extra fine needle (Inner diameter × Outer diameter × Length) 0.8 × 1.7 × 40 mm -

Basic Specifications

  • Product Detail Type
    Needle Adapter for Grease Pump

Product Description

Suitable for hard-to-reach places and sealed bearings.
It comes with a large and small connector, so you can use it according to your needs.

Part Number
EA991CN-111
EA991CN-112
EA991CN-113
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall length Tip diameter Specifications Needle size Compatible Grease Pump

฿ 799.99

GREASE GUN 1 Piece(s) 5 Day(s) 120mm - Needle (Inner diameter × Outer diameter × Length) 0.8×4.0×32mm EA991CN-2, -3, -4, -6, -10 (Bite type coupler), EA991CN series (Bite type coupler)

฿ 853.26

GREASE GUN 1 Piece(s) 5 Day(s) 175mm 6.2mm long needle (Inner diameter × Outer diameter × Length) 0.8 × 6.2 × 100 mm EA991CN-2, -3, -4, -6, -10 (Bite type coupler)

฿ 339.42

GREASE GUN 1 Piece(s) 5 Day(s) 73mm 1.7mm extra fine needle (Inner diameter × Outer diameter × Length) 0.8 × 1.7 × 40 mm -

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1