Grease Pump EA991CN-10

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・EA991CN-1-The handle work is light and the head is also lighter than others.EA991CN-2-The piston is steady in discharge and pressure can be applied securely.EA991CN-3-Stable greasing, not too light and not too heavy, can be realized.EA991CN-10-The tool can be handled with one hand and has a stable structure similar to -3.
    ・Pipe length-300mm
    ・Type…Pro pistol type
    ・Cylinder…500ml
    ・Cylinder…Alloy steel
    ・Grease…Cartridges Are EA991C-9、-10
    ・Grease…NLGI-1 to 2
    ・Included nozzle…450mm flexible hose with a coupler

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat