Small Grease Pump EA991CM-13

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Pipe Dim. …Dia.60×235mm(Screw Thread Correction Included)
・Volume …80g
・Nozzle Length …115mm(Straight )
・For NLGI-1 To 2
・80g bellows cartridge can be used. (It can not be packed by hand)
・Screw Size of Nozzle Installation Section is Rc1/8 (Female 1/8 PT)