- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Extreme pressure organic molybdenum grease
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Details 1 |
Details 3 |
Quantity |
Size |
|
฿ 890.00
|
OIL
|
1 Piece(s)
|
|
22 Day(s)
|
NLGI-2 |
With organic molybdenum |
400g |
- |
|
฿ 284.00
|
OIL
|
1 Piece(s)
|
|
22 Day(s)
|
NLGl-2 |
- |
80g |
85g |
Basic Specifications
-
- Product Detail Type
- Extreme pressure organic molybdenum grease
-
- Operating temperature range
- -20 to 200°C
-
- Details 2
- Urea type
-
- Color
- Tan
Product Description
·Extreme pressure grease that combines thermally stable urea-based grease with organic molybdenum and extreme pressure agents.
·The grease is tan in colour so it's not very noticeable.
·It is resistant to shock loads and has excellent heat resistance, water resistance, extreme pressure resistance, and adhesion.
·It has good oxidation prevention and mechanical stability, allowing for long-term lubrication.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Details 1 |
Details 3 |
Quantity |
Size |
|
฿ 890.00
|
OIL
|
1 Piece(s)
|
|
22 Day(s)
|
NLGI-2 |
With organic molybdenum |
400g |
- |
|
฿ 284.00
|
OIL
|
1 Piece(s)
|
|
22 Day(s)
|
NLGl-2 |
- |
80g |
85g |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?