Extreme-Pressure Graphite Grease EA991C-17

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Content-400g
・Urea type
・Suitable for lubrication with long-term stability, because this product not only is excellent in heat, water, and wear resistance and resistant to shock loading but also does not soften or leak due to water intrusion
・Category temperature range: -20℃ to 200℃
・Color-Black
・NLGI-2