(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Molybdenum Dioxide Grease【20 Pieces Per Package】

Molybdenum Dioxide Grease

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA991C-12

  • Product Detail Type
    Molybdenum Dioxide Grease
  • Details 1
    Contains molybdenum disulfide
  • Operating temperature range
    -10°C to 60°C
  • Details 2
    Mineral oil + calcium soap base
  • Color
    Gray-Black
  • Details 3
    NLGI-1
  • Quantity
    400 g × 20 pcs. (1 box)
Part Number
EA991C-12
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 6,512.34

OIL 1 Pack(s)

20 Pieces Per Package

5 Day(s)

Basic Specifications

  • Product Detail Type
    Molybdenum Dioxide Grease
  • Details 1
    Contains molybdenum disulfide
  • Operating temperature range
    -10°C to 60°C
  • Details 2
    Mineral oil + calcium soap base
  • Color
    Gray-Black
  • Details 3
    NLGI-1
  • Quantity
    400 g × 20 pcs. (1 box)

Product Description

[Features]
It has heat, water, and acid resistance, and has excellent resistance to high temperatures, extreme pressure, and chemicals.
[Applications]
Grease up areas that cannot be lubricated for a long time, lubrication in high temperature range

Specifications of EA991C-12

  • Product Detail Type
    Molybdenum Dioxide Grease
  • Details 1
    Contains molybdenum disulfide
  • Operating temperature range
    -10°C to 60°C
  • Details 2
    Mineral oil + calcium soap base
  • Color
    Gray-Black
  • Details 3
    NLGI-1
  • Quantity
    400 g × 20 pcs. (1 box)
Part Number
EA991C-12
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 6,512.34

OIL 1 Pack(s)

20 Pieces Per Package

5 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1