(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Oil Jug EA991BC-21

Oil Jug EA991BC-21

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA991BC-21

  • Weight
    136g
  • Materials
    Polyethylene
  • Specifications
    Filter mesh size: Approx. 3 to 3.5 mm
  • Capacity
    1L
  • Scale unit
    100 ml
  • Nozzle length
    230mm
  • Opening diameter
    60mm
  • Nozzle Tip Outer Diameter
    18mm
  • Spare Nozzle Set
    EA991BC-27
  • Details 1
    With flexible nozzle
  • Details 2
    With Lid
  • Product Detail Type
    Plastic Oil Jug
Part Number
EA991BC-21
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 478.39

OIL CUP 1 Piece(s) 5 Day(s)

Basic Specifications

  • Weight
    136g
  • Materials
    Polyethylene
  • Specifications
    Filter mesh size: Approx. 3 to 3.5 mm
  • Capacity
    1L
  • Scale unit
    100 ml
  • Nozzle length
    230mm
  • Opening diameter
    60mm
  • Nozzle Tip Outer Diameter
    18mm
  • Spare Nozzle Set
    EA991BC-27
  • Details 1
    With flexible nozzle
  • Details 2
    With Lid
  • Product Detail Type
    Plastic Oil Jug

Product Description

【Product Specifications】
・Material-Polyethylene
・The nozzle cap is equipped with a net to keep foreign substances out of liquid.
・With cap (nozzle outlet)
・Capacity…1L

Specifications of EA991BC-21

  • Weight
    136g
  • Materials
    Polyethylene
  • Specifications
    Filter mesh size: Approx. 3 to 3.5 mm
  • Capacity
    1L
  • Scale unit
    100 ml
  • Nozzle length
    230mm
  • Opening diameter
    60mm
  • Nozzle Tip Outer Diameter
    18mm
  • Spare Nozzle Set
    EA991BC-27
  • Details 1
    With flexible nozzle
  • Details 2
    With Lid
  • Product Detail Type
    Plastic Oil Jug
Part Number
EA991BC-21
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 478.39

OIL CUP 1 Piece(s) 5 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1