(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Plastic Oil Jug with Nozzle (with Top) EA991BC-200A

Plastic Oil Jug with Nozzle (with Top) EA991BC-200A

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA991BC-200A

  • Materials
    Container: High density polyethylene, nozzle: Low density polyethylene
  • Specifications
    Type with lid
  • Capacity
    2L
  • Nozzle length
    160mm
  • Nozzle Tip Outer Diameter
    13mm
  • Scale Contents
    0.5 L as the lower limit and up to 2 L in 0.5 L increments
  • Details 1
    Oil and acid resistance
  • Details 2
    Graduated
  • Details 3
    With flexible nozzle
  • Product Detail Type
    Plastic Oil Jug (With Lid)
Part Number
EA991BC-200A
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,505.00

OIL CUP 1 Piece(s) 17 Day(s)

Basic Specifications

  • Materials
    Container: High density polyethylene, nozzle: Low density polyethylene
  • Specifications
    Type with lid
  • Capacity
    2L
  • Nozzle length
    160mm
  • Nozzle Tip Outer Diameter
    13mm
  • Scale Contents
    0.5 L as the lower limit and up to 2 L in 0.5 L increments
  • Details 1
    Oil and acid resistance
  • Details 2
    Graduated
  • Details 3
    With flexible nozzle
  • Product Detail Type
    Plastic Oil Jug (With Lid)

Product Description

【Product Specifications】
・Material-Polyethylene
・Oil- and acid-resistant, and the side equipped with a scale
・With a flexible nozzle
・Capacity…2L

Specifications of EA991BC-200A

  • Materials
    Container: High density polyethylene, nozzle: Low density polyethylene
  • Specifications
    Type with lid
  • Capacity
    2L
  • Nozzle length
    160mm
  • Nozzle Tip Outer Diameter
    13mm
  • Scale Contents
    0.5 L as the lower limit and up to 2 L in 0.5 L increments
  • Details 1
    Oil and acid resistance
  • Details 2
    Graduated
  • Details 3
    With flexible nozzle
  • Product Detail Type
    Plastic Oil Jug (With Lid)
Part Number
EA991BC-200A
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,505.00

OIL CUP 1 Piece(s) 17 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1