(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

[Plastic] Oiler EA990PG-40

[Plastic] Oiler EA990PG-40

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA990PG-40

  • Materials
    Polyethylene
  • Capacity
    40 ml
  • Nozzle length
    30mm
  • Body Diameter × Height
    ø 32×100mm
  • Product Detail Type
    Plastic oiler (20 to 60 ml)
Part Number
EA990PG-40
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 91.76

OILER 1 Piece(s) Same day

Basic Specifications

  • Materials
    Polyethylene
  • Capacity
    40 ml
  • Nozzle length
    30mm
  • Body Diameter × Height
    ø 32×100mm
  • Product Detail Type
    Plastic oiler (20 to 60 ml)

Product Description

【Product Specifications】
・Material-Polyethylene
・Nozzle length-30mm
・Capacity…40ml
・Body dia. x Height (mm)…Dia. 32 x 100

Specifications of EA990PG-40

  • Materials
    Polyethylene
  • Capacity
    40 ml
  • Nozzle length
    30mm
  • Body Diameter × Height
    ø 32×100mm
  • Product Detail Type
    Plastic oiler (20 to 60 ml)
Part Number
EA990PG-40
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 91.76

OILER 1 Piece(s) Same day

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1