(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

[Plastic] Oiler EA990PG-2

[Plastic] Oiler EA990PG-2

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA990PG-2

  • Size
    ø 48×132mm
  • Materials
    Polyethylene
  • Capacity
    100 ml
  • Scale unit
    20 ml
  • Nozzle length
    50mm
  • Opening diameter
    15mm
  • Nozzle Tip Inner Diameter
    2mm
  • Product Detail Type
    Plastic oiler (50 to 1,000 ml)
Part Number
EA990PG-2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 104.65

OIL 1 Piece(s) 5 Day(s)

Basic Specifications

  • Size
    ø 48×132mm
  • Materials
    Polyethylene
  • Capacity
    100 ml
  • Scale unit
    20 ml
  • Nozzle length
    50mm
  • Opening diameter
    15mm
  • Nozzle Tip Inner Diameter
    2mm
  • Product Detail Type
    Plastic oiler (50 to 1,000 ml)

Product Description

【Product Specifications】
・Material-Polyethylene
・With nozzle cap for preventing liquid leak even when the oiler tips over
・Capacity…100ml
・Scale unit - 20ml
・Dim. (mm)…Dia. 48 x 132

Specifications of EA990PG-2

  • Size
    ø 48×132mm
  • Materials
    Polyethylene
  • Capacity
    100 ml
  • Scale unit
    20 ml
  • Nozzle length
    50mm
  • Opening diameter
    15mm
  • Nozzle Tip Inner Diameter
    2mm
  • Product Detail Type
    Plastic oiler (50 to 1,000 ml)
Part Number
EA990PG-2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 104.65

OIL 1 Piece(s) 5 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1