(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA990KD-2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 5,962.00 |
PUMP | 1 Piece(s) | 22 Day(s) |
【Product Specifications】
・Discharge Amount …20L/min
・Properness …Low Viscosity Oil Such As Kerosene・Light Oil 、Water (No Use Gasoline )
・For Low Viscosity Oily (100 Mm2/s Or Below), Up To About Vg32 When The Oil Temperature Is 15oc
・Hose Length …1.2m
・Polypropylene Made In
・Weight …450g
・Qty. Per Unit …6 Pcs
Part Number |
---|
EA990KD-2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 5,962.00 |
PUMP | 1 Piece(s) | 22 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?