[Electrical] Oil Pump for Drum EA990KB-6

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Hose length-1.5m
・Outlet-Dia. 25mm
・Power cord-4m
・Application-Kerosene, light oil(gasoline is not acceptable)
・The oil feeding nozzle is of gun type.
・Continuous operating time-30 min
・Power supply…100VAC
・Discharge rate…20L/min
・Weight…2.7kg