(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

[Steel] Pump Oiler (Flexible Nozzle) EA990B-12

[Steel] Pump Oiler (Flexible Nozzle) EA990B-12

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA990B-12

  • Materials
    Steel
  • Capacity
    0.18L
  • Nozzle length
    150mm
  • Nozzle Specifications
    Flexible
  • Product Detail Type
    Flexible Nozzle Pump Oiler
Part Number
EA990B-12
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 965.13

OIL 1 Piece(s) 6 Day(s)

Basic Specifications

  • Materials
    Steel
  • Capacity
    0.18L
  • Nozzle length
    150mm
  • Nozzle Specifications
    Flexible
  • Product Detail Type
    Flexible Nozzle Pump Oiler

Product Description

[Specifications]
· Material: Steel
·Type: flexible nozzle pump oiler

Specifications of EA990B-12

  • Materials
    Steel
  • Capacity
    0.18L
  • Nozzle length
    150mm
  • Nozzle Specifications
    Flexible
  • Product Detail Type
    Flexible Nozzle Pump Oiler
Part Number
EA990B-12
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 965.13

OIL 1 Piece(s) 6 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1