- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Hand Winch (With Automatic Brake)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Weight |
Tensile Capacity |
|
฿ 6,020.00
|
LEVER BLOCK
|
1 Piece(s)
|
|
22 Day(s)
|
3.3 kg |
545 kg |
|
฿ 3,624.69
|
LEVER BLOCK
|
1 Piece(s)
|
|
5 Day(s)
|
3.5 kg |
727 kg |
Basic Specifications
-
- Maximum Winding Length
- 5 mm × 20 m
-
- Gear Ratio
- 4.1:1
-
- Drum width
- 53mm
Product Description
[Applications]
A hand winch with an automatic brake.
[Features]
·Maximum winding length 5 mm × 20 m
·Gear ratio 4.1:1
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Weight |
Tensile Capacity |
|
฿ 6,020.00
|
LEVER BLOCK
|
1 Piece(s)
|
|
22 Day(s)
|
3.3 kg |
545 kg |
|
฿ 3,624.69
|
LEVER BLOCK
|
1 Piece(s)
|
|
5 Day(s)
|
3.5 kg |
727 kg |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?