(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[Stainless steel]Hand Winch (Ratchet Type)

[Stainless steel]Hand Winch (Ratchet Type)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 10,955.14 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
EA989RB-1A
EA989RB-2A SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Weight Applications Strap Material Accessories

฿ 10,955.14

LEVER BLOCK 1 Piece(s) 6 Day(s) 2.5 kg - - Horizontal orientation use

฿ 25,282.00

฿ 20,225.60

LEVER BLOCK 1 Piece(s) 12 Day(s) 3.4 kg Horizontal orientation use Black nylon With strap and hook

Basic Specifications

  • Maximum Winding Length
    50.8 mm × 6 m
  • Gear Ratio
    4.1:1
  • Drum width
    51mm
  • Tensile Capacity
    540 kg
  • Product Detail Type
    [Stainless Steel]Hand Winch (Ratchet Type)
  • Details 1
    Ratchet type
  • Materials
    Stainless steel

Product Description

Esco's manual winch: [stainless steel] hand winch (ratchet type).

Part Number
EA989RB-1A
EA989RB-2A SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Weight Applications Strap Material Accessories

฿ 10,955.14

LEVER BLOCK 1 Piece(s) 6 Day(s) 2.5 kg - - Horizontal orientation use

฿ 25,282.00

฿ 20,225.60

LEVER BLOCK 1 Piece(s) 12 Day(s) 3.4 kg Horizontal orientation use Black nylon With strap and hook

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1