(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wire Type Load Binder

Wire Type Load Binder

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 583.06 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA988XB-5
EA988XB-7
EA988XB-10
EA988XB-105
EA988XB-110
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Weight Overall Length Compatible Models Capacity Wire diameter Maximum Winding Length Details 1 Maximum Take-up Length

฿ 2,546.10

ROPE 1 Piece(s) 6 Day(s) 2.2 kg - - 0.5 t - 1.3m - 1.3m

฿ 2,876.89

ROPE 1 Piece(s) 6 Day(s) 2.9 kg - - 0.7 t - 1.5m - 1.5m

฿ 4,304.81

ROPE 2 Piece(s) 6 Day(s) 5.5 kg - - 1.0 t - 1.5m - 1.5m

฿ 583.06

ROPE 1 Piece(s) 6 Day(s) - 1.5m For EA988XB-5, -7 - 6mm - For load binder -

฿ 766.72

ROPE 1 Piece(s) 6 Day(s) - 1.5m For EA988XB-10 - 8mm - For load binder -

Basic Specifications

  • Product detail type
    Wire Type Load Binder

Product Description

[Specifications]
·It works with a light force, enabling efficient cargo tightening.
·The gear uses special steel and is strong.
·Hooks, claws, and levers are forged from special steel for safety.

Part Number
EA988XB-5
EA988XB-7
EA988XB-10
EA988XB-105
EA988XB-110
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Weight Overall Length Compatible Models Capacity Wire diameter Maximum Winding Length Details 1 Maximum Take-up Length

฿ 2,546.10

ROPE 1 Piece(s) 6 Day(s) 2.2 kg - - 0.5 t - 1.3m - 1.3m

฿ 2,876.89

ROPE 1 Piece(s) 6 Day(s) 2.9 kg - - 0.7 t - 1.5m - 1.5m

฿ 4,304.81

ROPE 2 Piece(s) 6 Day(s) 5.5 kg - - 1.0 t - 1.5m - 1.5m

฿ 583.06

ROPE 1 Piece(s) 6 Day(s) - 1.5m For EA988XB-5, -7 - 6mm - For load binder -

฿ 766.72

ROPE 1 Piece(s) 6 Day(s) - 1.5m For EA988XB-10 - 8mm - For load binder -

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1