Spring Balancer EA987ZB-15

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Wire rope dia.--9 and -15: dia. 4mm-22 to -70: dia. 4.76mm
・The drum lock mechanism allows easy replacement of tools.
・Body dim.--9 and -15: dia. 174mm-22 and -30: dia. 218mm-40 to -70: dia. 220mm
・Capacity(kg)…9 to 15
・Stroke…1.3m
・Weight(kg)…3.8