Pulley, (Stainless Steel) Vertical Type Fixed (1 Wheel) EA987HS-11

Brand :
ESCO
Caution
Product Description
[Features]
・ For cargo handling and transportation work and rope guides
・ Made of stainless steel, it is rust resistant and durable
Product features and specifications
Basic specifications and features of the product
- Material: stainless steel (SUS304)
| Part Number | Working load (kg) | Size (mm) | ||
|---|---|---|---|---|
| Diameter of rope used | Wheel diameter | Base Size | ||
| EA987HS-11 | 50 | Up to 6 | 25 | 30 × 42 |
| EA987HS-12 | 125 | Up to 8 | 50 | 58 × 62 |
Drawing

Part Number: EA987HS-11

Part Number: EA987HS-12