(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Clevis Slip Hook (Stainless Steel)

Clevis Slip Hook (Stainless Steel)

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA987GD-2

  • Materials
    Stainless steel (SUS316)
  • Product type
    Hook
  • Product Detail Type
    Clevis Slip Hook (Stainless Steel)
  • Basic working load(t)
    0.675
  • Details 1
    With safety latch
  • Size of Opening (mm)
    21
  • Groove width
    10.1
  • Pin diameter
    9.1
Part Number
EA987GD-2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,129.00

HANGING RING 1 Piece(s) 22 Day(s)

Basic Specifications

  • Materials
    Stainless steel (SUS316)
  • Product type
    Hook
  • Product Detail Type
    Clevis Slip Hook (Stainless Steel)
  • Basic working load(t)
    0.675
  • Details 1
    With safety latch
  • Size of Opening (mm)
    21
  • Groove width
    10.1
  • Pin diameter
    9.1

Product Description

[Features]
·For ships and industrial machines
·Material with safety latch: Stainless steel (SUS316)

Specifications of EA987GD-2

  • Materials
    Stainless steel (SUS316)
  • Product type
    Hook
  • Product Detail Type
    Clevis Slip Hook (Stainless Steel)
  • Basic working load(t)
    0.675
  • Details 1
    With safety latch
  • Size of Opening (mm)
    21
  • Groove width
    10.1
  • Pin diameter
    9.1
Part Number
EA987GD-2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,129.00

HANGING RING 1 Piece(s) 22 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1