Pulley, Rope Hoist EA987CH-10

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Working load-200kg
・Lifting range-2.4m
・Rope dia.-φ7mm
・Rope length-20m
・Rope material-polypropylene
・Wheel dia.-60mm
・Material of hoist-steel(galvanized steel)
・Weight-2.1kg
・Pulley-Upside: 4 pcs, Underside:4 pcs