Maintenance Sheet EA986EC-51

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Size …800×1000mm
・Material …Polypropylene
・You can use as a mat, Neban and kneepads,.
・It does not stain even with wet floor.
・The Surface Is White Color And Therefore Easy To Find Small Parts Such As Screws In Case You Have Dropped Them.
・Qty. …1 Sheet